SCEA147 September   2024 TXB0104 , TXB0302 , TXB0304

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2TXB-Type Architecture Differences
    1. 2.1 TXB0104 and TXB0304 Comparison
    2. 2.2 Recommended Device Selection
  6. 3Common Design Challenges
    1. 3.1 Distributed Load (Transmission Line Effect)
      1. 3.1.1 Cable Length Impact - Bench Findings
    2. 3.2 Impedance Matching
      1. 3.2.1 Bench Setup and Results
    3. 3.3 Lumped Load
  7. 4Case Study
  8. 5Summary
  9. 6References

Introduction

TI’s level translation portfolio includes Auto Bi-Directional, Direction Controlled, and Fixed Direction translators. The TXB-Type level shifters fall under the Auto Bi-Directional translators and can support push-pull driver signals capable of direction change per channel (for example, QSPI). To achieve this functionality, the TXB’s I/Os are designed with weak DC drive strength to allow outputs to override existing inputs when the signal changes direction. As a result, the recommendation is that the system designers do not use the TXB to drive signals through long traces or high loads due to the weakened output drivers. Instead, the Fixed-Direction Voltage Translators are suggested.

For a list of recommended level translation devices for common interface types please visit TI’s Voltage Translators and Level Shifters page.