over operating free-air temperature range (unless
otherwise noted)(1)
|
|
MIN |
MAX |
UNIT |
| VCC |
Supply voltage range |
–0.5 |
6.5 |
V |
| VI |
Input voltage range(2) |
–0.5 |
6.5 |
V |
| VO |
Voltage range applied to any output in the
high-impedance or power-off state(2) |
–0.5 |
6.5 |
V |
| VO |
Voltage range applied to any output in the
high or low state(2)(3) |
–0.5 |
VCC + 0.5 |
V |
| IIK |
Input clamp current |
VI < 0 |
|
–50 |
mA |
| IOK |
Output clamp current |
VO < 0 |
|
–50 |
mA |
| IO |
Continuous output current |
|
|
±50 |
mA |
|
Continuous current through VCC
or GND |
|
|
±100 |
mA |
| TJ |
Junction temperature |
|
–65 |
150 |
°C |
| Tstg |
Storage temperature |
|
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may
cause permanent device damage. Absolute maximum ratings do not imply functional
operation of the device at these or any other conditions beyond those listed
under Recommended Operating Conditions. If briefly operating outside the
Recommended Operating Conditions but within the Absolute Maximum
Ratings, the device may not sustain damage, but it may not be fully
functional. Operating the device in this manner may affect device reliability,
functionality, performance, and shorten the device lifetime.
(2) The input and output negative-voltage ratings can be exceeded
if the input and output current ratings are observed.
(3) The value of VCC is provided in the Recommended
Operating Conditions table.