SCES221T April 1999 – August 2026 SN74LVC1G80
PRODUCTION DATA
The inputs and outputs to this device have negative clamping diodes.
Voltages beyond the values specified in the Section 5.1 table can cause damage to the device. The input negative-voltage and output voltage ratings can be exceeded if the input and output clamp-current ratings are observed.
Figure 7-1 Electrical Placement of Clamping Diodes for Each Input and Output