SCES224S April 1999 – August 2026 SN74LVC1G126
PRODUCTION DATA

| PIN | TYPE(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | SN74LVC1G126 | |||
| DBV, DCK, DRL, YZP | DRY, DSF | |||
| A | 2 | 2 | I | A Input |
| GND | 3 | 3 | — | Ground Pin |
| NC | — | 5 | — | Do not connect |
| OE | 1 | 1 | I | OE Enable/Input |
| VCC | 5 | 6 | — | Power Pin |
| Y | 4 | 4 | O | Y Output |