SCES224S April 1999 – August 2026 SN74LVC1G126
PRODUCTION DATA
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
–40°C to 85°C | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| VCC = 1.8V ± 0.15V |
VCC = 2.5V ± 0.2V |
VCC = 3.3V ± 0.3V |
VCC = 5V ± 0.5V |
||||||||
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tpd | A | Y | 1.7 | 6.9 | 0.6 | 4.6 | 0.6 | 3.7 | 0.5 | 3.4 | ns |