SCES273I June 1999 – June 2026 SN74LVCZ240A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VOH | IOH = –100μA | 2.7V to 3.6V | VCC – 0.2 | V | |||
| IOH = –12mA | 2.7 V | 2.2 | |||||
| 3V | 2.4 | ||||||
| IOH = –24mA | 3V | 2.2 | |||||
| VOL | IOL = 100μA | 2.7V to 3.6V | 0.2 | V | |||
| IOL = 12mA | 2.7 V | 0.4 | |||||
| IOL = 24mA | 3V | 0.55 | |||||
| II | VI = 0 to 5.5V | 3.6 V | ±5 | μA | |||
| Ioff | VI or VO = 5.5V | 0 | ±5 | μA | |||
| IOZ | VO = 0 to 5.5V | 3.6 V | ±5 | μA | |||
| IOZPU | VO = 0.5 to 2.5V, | OE = don't care | 0 to 1.5 V | ±5 | μA | ||
| IOZPD | VO = 0.5 to 2.5V, | OE = don't care | 1.5V to 0 | ±5 | μA | ||
| ICC | VI = VCC or GND | IO = 0 | 3.6V | 100 | μA | ||
| 3.6V ≤ VI ≤ 5.5V(2) | 100 | ||||||
| ΔICC | One input at VCC – 0.6V, Other inputs at VCC or GND | 2.7V to 3.6V | 100 | μA | |||
| Ci | VI = VCC or GND | 3.3 V | 3.5 | pF | |||
| Co | VO = VCC or GND | 3.3 V | 5.5 | pF | |||