SCES273I June 1999 – June 2026 SN74LVCZ240A
PRODUCTION DATA
The SN74LVCZ240A device uses CMOS technology and has balanced output drive. Take care to avoid bus contention because it can drive currents that can exceed maximum limits.
The SN74LVCZ240A allows switching control of analog and digital signals with a digital control signal. All input signals must remain as close as possible to either 0V or VCC for peak operation.