SCES296AG February   2000  – October 2025 SN74LVC1G07

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics, –40°C to 85°C
    7. 5.7 Switching Characteristics, –40°C to 125°C
    8. 5.8 Operating Characteristics
    9. 5.9 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 (Open Drain)
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

This single buffer/driver is designed for 1.65V to
5.5V VCC operation.

The output of the SN74LVC1G07 device is open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32mA.

The SN74LVC1G07 is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8mm × 0.8mm.

Package Information
DEVICE NAME PACKAGE(1) PACKAGE SIZE(2) BODY SIZE (NOM)(3)
SN74LVC1G07 DBV (SOT-23, 5) 2.9mm × 2.8mm 2.9mm × 1.6mm
DCK (SC70, 5) 2.0mm × 2.1mm 2.0mm × 1.25mm
DPW (X2SON, 5) 0.8mm × 0.8mm 0.8mm × 0.8mm
DRY (USON, 6) 1.45mm × 1.0mm 1.45mm × 1.0mm
DSF (X2SON, 6) 1.0mm × 1.0mm 1.0mm × 1.0mm
DRL (SOT-5X3, 5) 1.6mm × 1.6mm 1.6mm × 1.2mm
YZP (DSBGA, 6) 1.75mm × 1.25mm 1.38mm × 0.88mm
YZV (DSBGA, 4) 1.25mm × 1.25mm 0.88mm × 0.88mm
For all available packages, see the orderable addendum at the end of the datasheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
The body size (length × width) is a nominal value and does not include pins.
SN74LVC1G07