SCES467E July 2003 – August 2026 SN74LVC1G126-Q1
PRODUCTION DATA
This device uses CMOS technology and has balanced output drive. Avoid bus contention to prevent currents that exceed the maximum limits. Combine outputs to produce higher drive, but remember that the high drive also creates faster edges into light loads. Consider routing and load conditions to prevent ringing.