SCES516N December 2003 – June 2024 SN74LVC2T45
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.8V ±0.15V | VCCB = 2.5V ±0.2V | VCCB = 3.3V ±0.3V | VCCB = 5V ±0.5V | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tPLH | A | B | 1.9 | 15.1 | 1 | 7.5 | 0.6 | 5.4 | 0.5 | 3.9 | ns |
| tPHL | 1.8 | 12.2 | 0.9 | 6.2 | 0.7 | 4.5 | 0.5 | 3.5 | |||
| tPLH | B | A | 1.4 | 7.2 | 1 | 5.1 | 0.7 | 4.4 | 0.5 | 3.9 | ns |
| tPHL | 1.7 | 7 | 0.9 | 4.6 | 0.7 | 4 | 0.5 | 3.5 | |||
| tPHZ | DIR | A | 2.9 | 8.2 | 2.9 | 7.9 | 2.8 | 7.9 | 2.2 | 7.8 | ns |
| tPLZ | 1.4 | 6.9 | 1.3 | 6.7 | 0.7 | 6.7 | 0.7 | 6.6 | |||
| tPHZ | DIR | B | 5.8 | 26.1 | 4.4 | 13.9 | 4.4 | 10.1 | 1.3 | 7.3 | ns |
| tPLZ | 4.7 | 16.9 | 3.3 | 11 | 4 | 7.7 | 1 | 5.6 | |||
| tPZH1 | DIR | A | 24.1 | 16.1 | 12.1 | 9.5 | ns | ||||
| tPZL1 | 33.1 | 18.5 | 14.1 | 10.8 | |||||||
| tPZH1 | DIR | B | 22 | 14.2 | 12.1 | 10.5 | ns | ||||
| tPZL1 | 20.4 | 14.1 | 12.4 | 11.3 | |||||||