SCES551F February 2004 – March 2024 SN74AVC16T245
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.2 V | VCCB = 1.5 V ± 0.1 V | VCCB = 1.8 V ± 0.15 V | VCCB = 2.5 V ± 0.2 V | VCCB = 3.3 V ± 0.3 V | UNIT | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
| tPLH | A | B | 3.6 | 0.5 | 6.2 | 0.5 | 5.2 | 0.5 | 4.1 | 0.5 | 3.7 | ns | ||||||
| tPHL | 3.6 | 0.5 | 6.2 | 0.5 | 5.2 | 0.5 | 4.1 | 0.5 | 3.7 | |||||||||
| tPLH | B | A | 3.3 | 0.5 | 6.2 | 0.5 | 5.9 | 0.5 | 5.6 | 0.5 | 5.5 | ns | ||||||
| tPHL | 3.3 | 0.5 | 6.2 | 0.5 | 5.9 | 0.5 | 5.6 | 0.5 | 5.5 | |||||||||
| tPZH | OE | A | 4.3 | 1 | 10.1 | 1 | 10.1 | 1 | 10.1 | 1 | 10.1 | ns | ||||||
| tPZL | 4.3 | 1 | 10.1 | 1 | 10.1 | 1 | 10.1 | 1 | 10.1 | |||||||||
| tPZH | OE | B | 5.6 | 1 | 10.1 | 0.5 | 8.1 | 0.5 | 5.9 | 0.5 | 5.2 | ns | ||||||
| tPZL | 5.6 | 1 | 10.1 | 0.5 | 8.1 | 0.5 | 5.9 | 0.5 | 5.2 | |||||||||
| tPHZ | OE | A | 4.5 | 1.5 | 9.1 | 1.5 | 9.1 | 1.5 | 9.1 | 1.5 | 9.1 | ns | ||||||
| tPLZ | 4.5 | 1.5 | 9.1 | 1.5 | 9.1 | 1.5 | 9.1 | 1.5 | 9.1 | |||||||||
| tPHZ | OE | B | 5.5 | 1.5 | 8.7 | 1.5 | 7.5 | 1 | 6.5 | 1 | 6.3 | ns | ||||||
| tPLZ | 5.5 | 1.5 | 8.7 | 1.5 | 7.5 | 1 | 6.5 | 1 | 6.3 | |||||||||