SCES576H June 2004 – March 2024 SN74AVC4T245
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA = VCCB = 1.2V | VCCA = VCCB = 1.5V | VCCA = VCCB = 1.8V | VCCA = VCCB = 2.5V | VCCA = VCCB = 3.3V | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | TYP | |||||
CpdA (1) | A to B | Outputs enabled | CL = 0, f = 10MHz, tr = tf = 1ns | 1 | 1 | 1 | 1.5 | 2 | pF |
Outputs disabled | 1 | 1 | 1 | 1 | 1 | ||||
B to A | Outputs enabled | 12 | 12.5 | 13 | 14 | 15 | |||
Outputs disabled | 1 | 1 | 1 | 1 | 1 | ||||
CpdB (1) | A to B | Outputs enabled | CL = 0, f = 10MHz, tr = tf = 1ns | 12 | 12.5 | 13 | 14 | 15 | pF |
Outputs disabled | 1 | 1 | 1 | 1 | 1 | ||||
B to A | Outputs enabled | 1 | 1 | 1 | 1 | 2 | |||
Outputs disabled | 1 | 1 | 1 | 1 | 1 |