SCES576H June   2004  – March 2024 SN74AVC4T245

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Operating Characteristics
    7. 5.7  Switching Characteristics: VCCA = 1.2V
    8. 5.8  Switching Characteristics: VCCA = 1.5V ± 0.1V
    9. 5.9  Switching Characteristics: VCCA = 1.8V ± 0.15V
    10. 5.10 Switching Characteristics: VCCA = 2.5V ± 0.2V
    11. 5.11 Switching Characteristics: VCCA = 3.3V ± 0.3V
    12. 5.12 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Fully Configurable Dual-Rail Design
      2. 7.3.2 Supports High Speed Translation
      3. 7.3.3 Ioff Supports Partial-Power-Down Mode Operation
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Detailed Design Procedure

To begin the design process, determine the following:

  • Input voltage range
    • Use the supply voltage of the device that is driving the SN74AVC4T245 device to determine the input voltage range. For a valid logic high, the value must exceed the VIH of the input port. For a valid logic low, the value must be less than the VIL of the input port.
  • Output voltage range
    • Use the supply voltage of the device that the SN74AVC4T245 device is driving to determine the output voltage range.