SCES576I June 2004 – February 2025 SN74AVC4T245
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.2V | VCCB = 1.5V ± 0.1V | VCCB = 1.8V ± 0.15V | VCCB = 2.5V ± 0.2V | VCCB = 3.3V ± 0.3V | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TYP | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tPLH | A | B | 2.9 | 0.1 | 6 | 0.1 | 4.9 | 0.1 | 3.9 | 0.3 | 3.9 | ns |
| tPHL | 2.9 | 0.1 | 6 | 0.1 | 4.9 | 0.1 | 3.9 | 0.3 | 3.9 | |||
| tPLH | B | A | 3 | 0.6 | 5.3 | 0.5 | 4.9 | 0.3 | 4.6 | 0.3 | 4.5 | ns |
| tPHL | 3 | 0.6 | 5.3 | 0.5 | 4.9 | 0.3 | 4.6 | 0.3 | 4.5 | |||
| tPZH | OE | A | 4.4 | 1 | 7.4 | 1 | 7.3 | 0.6 | 7.3 | 0.4 | 7.2 | ns |
| tPZL | 4.4 | 1 | 7.4 | 1 | 7.3 | 0.6 | 7.3 | 0.4 | 7.2 | |||
| tPZH | OE | B | 4.1 | 1.2 | 9.2 | 1 | 7.4 | 0.8 | 5.3 | 0.8 | 4.6 | ns |
| tPZL | 4.1 | 1.2 | 9.2 | 1 | 7.4 | 0.8 | 5.3 | 0.8 | 4.6 | |||
| tPHZ | OE | A | 5.4 | 1.6 | 8.6 | 1.8 | 8.7 | 1.3 | 8.7 | 1.6 | 8.7 | ns |
| tPLZ | 5.4 | 1.6 | 8.6 | 1.8 | 8.7 | 1.3 | 8.7 | 1.6 | 8.7 | |||
| tPHZ | OE | B | 5 | 1.7 | 9.9 | 1.6 | 8.7 | 1.2 | 6.9 | 1 | 6.9 | ns |
| tPLZ | 5 | 1.7 | 9.9 | 1.6 | 8.7 | 1.2 | 6.9 | 1 | 6.9 | |||