SCES576I June 2004 – February 2025 SN74AVC4T245
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.2V | VCCB = 1.5V ± 0.1V | VCCB = 1.8V ± 0.15V | VCCB = 2.5V ± 0.2V | VCCB = 3.3V ± 0.3V | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TYP | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tPLH | A | B | 2.9 | 0.1 | 5.6 | 0.1 | 4.5 | 0.1 | 3.3 | 0.1 | 2.9 | ns |
| tPHL | 2.9 | 0.1 | 5.6 | 0.1 | 4.5 | 0.1 | 3.3 | 0.1 | 2.9 | |||
| tPLH | B | A | 2.6 | 0.6 | 4.2 | 0.4 | 3.4 | 0.2 | 3 | 0.1 | 2.8 | ns |
| tPHL | 2.6 | 0.6 | 4.2 | 0.4 | 3.4 | 0.2 | 3 | 0.1 | 2.8 | |||
| tPZH | OE | A | 3.8 | 0.6 | 8.7 | 0.6 | 5.2 | 0.6 | 3.8 | 0.4 | 3.8 | ns |
| tPZL | 3.8 | 0.6 | 8.7 | 0.6 | 5.2 | 0.6 | 3.8 | 0.4 | 3.8 | |||
| tPZH | OE | B | 3.7 | 0.8 | 8.7 | 0.6 | 6.8 | 0.5 | 4.7 | 0.5 | 3.8 | ns |
| tPZL | 3.7 | 0.8 | 8.7 | 0.6 | 6.8 | 0.5 | 4.7 | 0.5 | 3.8 | |||
| tPHZ | OE | A | 4.8 | 0.7 | 9.3 | 0.7 | 8.3 | 0.7 | 5.6 | 0.7 | 6.6 | ns |
| tPLZ | 4.8 | 0.7 | 9.3 | 0.7 | 8.3 | 0.7 | 5.6 | 0.7 | 6.6 | |||
| tPHZ | OE | B | 5.3 | 1.4 | 9.3 | 1.2 | 8.1 | 1 | 6.4 | 0.8 | 6.2 | ns |
| tPLZ | 5.3 | 1.4 | 9.3 | 1.2 | 8.1 | 1 | 6.4 | 0.8 | 6.2 | |||