SCES642L December 2007 – November 2024 TXS0108E
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage, VCCA | –0.5 | 4.6 | V | |
| Supply voltage, VCCB | –0.5 | 6.5 | V | |
| Input voltage, VI(2) | A port | –0.5 | 4.6 | V |
| B port | –0.5 | 6.5 | ||
| Voltage applied to any output in the high-impedance or power-off state, VO(2) | A port | –0.5 | 4.6 | V |
| B port | –0.5 | 6.5 | ||
| Voltage applied to any output in the high or low state, VO(2) (3) | A port | –0.5 | VCCA + 0.5 | V |
| B port | –0.5 | VCCB + 0.5 | V | |
| Input clamp current, IIK | VI < 0 | –50 | mA | |
| Output clamp current, IOK | VO < 0 | –50 | mA | |
| Continuous output current, IO | –50 | 50 | mA | |
| Continuous current through VCCA, VCCB, or GND | –100 | 100 | mA | |
| Junction temperature, TJ | 150 | °C | ||
| Storage temperature, Tstg | –65 | 150 | °C | |