SCES663E March 2006 – October 2025 SN74LVC1G17-Q1
PRODUCTION DATA
The power supply can be any voltage between the min and max supply voltage rating located in the Recommended Operating Conditions table.
To prevent power disturbance, verify that each Vcc pin has a good bypass capacitor. For devices with a single supply a 0.1μF capacitor is recommended and if there are multiple Vcc pins then a 0.01μF or 0.022μF capacitor is recommended for each power pin. Parallel multiple bypass caps to reject different frequencies of noise. 0.1μF and 1μF capacitors are commonly used in parallel. Install the bypass capacitor as close to the power pin as possible for the best results.