SCES663E March 2006 – October 2025 SN74LVC1G17-Q1
PRODUCTION DATA
This single Schmitt-trigger buffer is designed for 1.65V to 5.5V VCC operation.
The SN74LVC1G17-Q1 device contains one buffer and performs the Boolean function Y = A.
The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.
The SN74LVC1G17-Q1 is available in a variety of packages.
| DEVICE NAME | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
|---|---|---|---|
| SN74LVC1G17-Q1 | DBV (SOT-23, 5) | 2.9mm × 2.8mm | 2.9mm × 1.6mm |
| DCK (SC-70, 5) | 2.0mm × 2.1mm | 2.0mm × 1.25mm | |
| DRY (USON, 6) | 1.45mm × 1.0mm | 1.45mm × 1.0mm |
Simplified Schematic