SCES865E February 2015 – October 2025 SN74LVC1G14-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VT+
Positive-going input threshold voltage |
1.65 V | 0.79 | 1.16 | V | ||||
| 2.3 V | 1.11 | 1.56 | ||||||
| 3 V | 1.5 | 1.87 | ||||||
| 4.5 V | 2.16 | 2.74 | ||||||
| 5.5 V | 2.61 | 3.33 | ||||||
| VT–
Negative-going input threshold voltage |
1.65 V | 0.39 | 0.64 | V | ||||
| 2.3 V | 0.58 | 0.89 | ||||||
| 3 V | 0.84 | 1.16 | ||||||
| 4.5 V | 1.41 | 1.79 | ||||||
| 5.5 V | 1.87 | 2.29 | ||||||
| ΔVT
Hysteresis (VT+ – VT–) |
1.65 V | 0.37 | 0.62 | V | ||||
| 2.3 V | 0.48 | 0.77 | ||||||
| 3 V | 0.56 | 0.87 | ||||||
| 4.5 V | 0.71 | 1.04 | ||||||
| 5.5 V | 0.71 | 1.11 | ||||||
| VOH | IOL = –100 µA | 1.65 V to 4.5 V | VCC – 0.1 | V | ||||
| IOL = –4 mA | 1.65 V | 1.2 | ||||||
| IOL = –8 mA | 2.3 V | 1.9 | ||||||
| IOL = –16 mA | 3 V | 2.4 | ||||||
| IOL = –24 mA | 2.3 | |||||||
| IOL = –32 mA | 4.5 V | 3.8 | ||||||
| VOL | IOL = 100 µA | 1.65 V to 4.5 V | 0.1 | V | ||||
| IOL = 4 mA | 1.65 V | 0.45 | ||||||
| IOL = 8 mA | 2.3 V | 0.3 | ||||||
| IOL = 16 mA | 3 V | 0.4 | ||||||
| IOL = 24 mA | 0.55 | |||||||
| IOL = 32 mA | 4.5 V | 0.70 | ||||||
| II | A input | VI = 5.5 V or GND | 0 to 5.5 V | ±5 | µA | |||
| Ioff | VI or VO = 5.5 V | 0 | ±10 | µA | ||||
| ICC | VI = 5.5 V or GND, | IO = 0 | 1.65 V to 5.5 V | 10 | µA | |||
| ΔICC | One input at VCC – 0.6 V, | Other inputs at VCC or GND | 3 V to 5.5 V | 500 | µA | |||
| Ci | VI = VCC or GND | 3.3 V | 4.5 | pF | ||||