SCES873A March 2017 – August 2026 SN74LVC1G86-Q1
PRODUCTION DATA
This device uses CMOS technology and has balanced output drive. Avoid bus contention because it can drive currents that exceed maximum limits. The high drive also creates fast edges into light loads, so routing and load conditions must be considered to prevent ringing.