SCES873A March 2017 – August 2026 SN74LVC1G86-Q1
PRODUCTION DATA
A balanced output allows the device to sink and source similar currents. The high drive capability of this device creates fast edges into light loads so routing and load conditions must be considered to prevent ringing. Additionally, the outputs of this device are capable of driving larger currents than the device can sustain without being damaged. Limit the power output of the device to avoid thermal runaway and damage due to over-current. The electrical and thermal limits defined the in the Section 5.1 must be followed at all times.