SCES902A September   2019  – October 2025 SN74LVC2GU04-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics – -40°C to 85°C
    7. 5.7 Switching Characteristics – -40°C to 125°C
    8. 5.8 Operating Characteristics
    9. 5.9 Typical Characteristic
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Balanced High-Drive CMOS Push-Pull Outputs
      2. 7.3.2 Standard CMOS Inputs
      3. 7.3.3 Negative Clamping Diodes
      4. 7.3.4 Over-voltage Tolerant Inputs
      5. 7.3.5 Unbuffered Logic
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Tape and Reel Information
    2. 11.2 Mechanical Data

Features

  • AEC-Q100 Qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
  • Supports 5V VCC operation
  • Inputs accept voltages to 5.5V
  • Max tpd of 3.7ns at 3.3V
  • Low power consumption, 10µA max ICC
  • ±24mA Output drive at 3.3V
  • Typical VOLP (output ground bounce)
    <0.8V at VCC = 3.3V, TA = 25°C
  • Typical VOHV (output VOH undershoot)
    >2V at VCC = 3.3V, TA = 25°C
  • Can be used as a down translator to translate inputs from a max of 5.5V down
    to the VCC level
  • Unbuffered outputs