SCES940A February 2022 – May 2024 TXU0101
PRODMIX
Unless otherwise noted, generators supply all input pulses that have the following characteristics:

| Parameter | VCCO | RL | CL | S1 | VTP | |
|---|---|---|---|---|---|---|
| tpd | Propagation (delay) time | 1.1V – 5.5V | 10kΩ | 5pF | Open | N/A |
| ten, tdis | Enable time, disable time | 1.1V – 1.6V | 10kΩ | 5pF | 2 × VCCO | 0.1V |
| 1.65V – 2.7V | 10kΩ | 5pF | 2 × VCCO | 0.15V | ||
| 3.0V – 5.5V | 10kΩ | 5pF | 2 × VCCO | 0.3V | ||
| ten, tdis | Enable time, disable time | 1.1V – 1.6V | 10kΩ | 5pF | GND | 0.1V |
| 1.65V – 2.7V | 10kΩ | 5pF | GND | 0.15V | ||
| 3.0V – 5.5V | 10kΩ | 5pF | GND | 0.3V | ||