SCES940A February   2022  – May 2024 TXU0101

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions—TXU0101
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Switching Characteristics, VCCA = 1.2 ± 0.1V
    7. 5.7  Switching Characteristics, VCCA = 1.5 ± 0.1V
    8. 5.8  Switching Characteristics, VCCA = 1.8 ± 0.15V
    9. 5.9  Switching Characteristics, VCCA = 2.5 ± 0.2V
    10. 5.10 Switching Characteristics, VCCA = 3.3 ± 0.3V
    11. 5.11 Switching Characteristics, VCCA = 5.0 ± 0.5V
    12. 5.12 Operating Characteristics
    13. 5.13 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Load Circuit and Voltage Waveforms
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 CMOS Schmitt-Trigger Inputs with Integrated Pulldowns
        1. 7.3.1.1 Inputs with Integrated Static Pull-Down Resistors
      2. 7.3.2 Control Logic (OE) with VCC(MIN) Circuitry
      3. 7.3.3 Balanced High-Drive CMOS Push-Pull Outputs
      4. 7.3.4 VCC Isolation and VCC Disconnect
      5. 7.3.5 Over-Voltage Tolerant Inputs
      6. 7.3.6 Glitch-Free Power Supply Sequencing
      7. 7.3.7 Negative Clamping Diodes
      8. 7.3.8 Fully Configurable Dual-Rail Design
      9. 7.3.9 Supports High-Speed Translation
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Regulatory Requirements
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Control Logic (OE) with VCC(MIN) Circuitry

The output-enable input (OE) is used to disable the outputs so the buses are effectively isolated. The output-enable pin of the TXU0x04 has VCC(MIN) circuitry, which allows the OE pin to operate with the lower supply voltage. The Over-Voltage Tolerant Inputs feature allows the OE pin to operate with the higher supply voltage. This combination means that the enable pin can be referenced to either VCCA or VCCB supply. Multiple permutations of each device are possible since the controller can be placed on either the A or B port and can still control the enable pin.