SCES971 May 2024 SN74AVC1T45-Q1
PRODUCTION DATA
| PARAMETER | FROM | TO | TEST CONDITIONS | B-Port Supply Voltage (VCCB) | UNIT | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1.2 ± 0.12V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| tpd | Propagation delay | A | B | -40°C to 85°C | 3.0 | 3.1 | 10.8 | 2.3 | 2.6 | 7.7 | 2.1 | 2.5 | 6.6 | 1.9 | 3 | 5.3 | 1.8 | 3.5 | 5 | ns |
| -40°C to 125°C | 3.1 | 3.1 | 10.2 | 2.6 | 2.6 | 7.4 | 2.3 | 2.5 | 6.5 | 2.1 | 3 | 5.4 | 1.9 | 3.5 | 5.1 | |||||
| B | A | -40°C to 85°C | 2.9 | 3.1 | 10.6 | 2.0 | 2.7 | 7.6 | 1.8 | 2.5 | 6.5 | 1.8 | 2.4 | 5.2 | 1.8 | 2.3 | 4.8 | |||
| -40°C to 125°C | 3.1 | 3.1 | 10.2 | 2.3 | 2.7 | 7.8 | 2.1 | 2.5 | 6.7 | 2.0 | 2.4 | 5.4 | 2.0 | 2.3 | 5.0 | |||||
| ten | Enable time | OE | A | -40°C to 85°C | 3.3 | 5.3 | 12 | 3.3 | 5.3 | 12 | 3.5 | 5.3 | 12 | 3.5 | 5.3 | 12 | 3.5 | 5.3 | 12 | ns |
| -40°C to 125°C | 3.8 | 5.3 | 12.8 | 3.8 | 5.3 | 12.8 | 3.8 | 5.3 | 12.7 | 3.8 | 5.3 | 12.7 | 3.7 | 5.3 | 12.3 | |||||
| OE | B | -40°C to 85°C | 3 | 5.1 | 12 | 3 | 4 | 7.5 | 2.5 | 3.5 | 5.9 | 2 | 3.2 | 4.7 | 2 | 3.1 | 4.7 | |||
| -40°C to 125°C | 3.5 | 5.1 | 12 | 2.8 | 4 | 7.4 | 2.5 | 3.5 | 6 | 2.1 | 3.2 | 4.9 | 2.1 | 3.1 | 4.7 | |||||
| tdis | Disable time | OE | A | -40°C to 85°C | 5.0 | 4.8 | 8.5 | 5.0 | 4.8 | 8.5 | 5.0 | 4.8 | 8.3 | 5.0 | 4.8 | 8.5 | 5.0 | 4.8 | 8.5 | ns |
| -40°C to 125°C | 4.9 | 4.8 | 9.2 | 4.9 | 4.8 | 9.2 | 4.9 | 4.8 | 9.2 | 4.9 | 4.8 | 9.2 | 4.9 | 4.8 | 9.2 | |||||
| OE | B | -40°C to 85°C | 5.6 | 4.7 | 11.4 | 4.8 | 4 | 9.3 | 5.2 | 4.1 | 9.1 | 4.0 | 4.3 | 7.1 | 5.0 | 5.1 | 8.3 | |||
| -40°C to 125°C | 5.6 | 4.7 | 11.6 | 4.8 | 4 | 9.4 | 5.2 | 4.1 | 9.3 | 4.0 | 7.6 | 7.3 | 5.0 | 5.1 | 8.4 | |||||