SCES973A June 2024 – September 2024 TXS0102V-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCCA | VCCB | Operating free-air temperature (TA) | UNIT | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 25°C | –40°C to 85°C | –40°C to 125°C | ||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| VOHA | Port A output high voltage (3) | IOH = –20 uA | 1.65 V to 3.6 V | 2.3 V to 5.5 V | 0.67 x VCCA | 0.67 x VCCA | 0.67 x VCCA | V | ||||||
| VOLA | Port A output low voltage (4) | IOL = 1 mA | 1.65 V to 3.6 V | 2.3 V to 5.5 V | 0.4 | 0.4 | 0.4 | V | ||||||
| VOHB | Port B output high voltage | 1.65 V to 3.6 V | 2.3 V to 5.5 V | 0.67 x VCCB | 0.67 x VCCB | 0.67 x VCCB | V | |||||||
| VOLB | Port B output low voltage (4) | 1.65 V to 3.6 V | 2.3 V to 5.5 V | 0.4 | 0.4 | 0.4 | V | |||||||
| II | Input leakage current | OE VI = VCC or GND |
1.65 V to 3.6 V | 2.3 V to 5.5 V | 1 | 2 | 2 | µA | ||||||
| Ioff | Partial power down current | A port | 0 V | 0 V to 5.5 V | 1 | 2 | 2 | µA | ||||||
| B port | 0 V to 3.6 V | 0 V | 1 | 2 | 2 | µA | ||||||||
| IOZ | Tri-state output current | A or B Port: VI = VCCI or GND VO = VCCO or GND OE = GND |
1.65 V to 3.6 V | 2.3 V to 5.5 V | –2 | 2 | –2 | 2 | –3 | 3 | µA | |||
| ICCA | VCCA supply current | VI = VCCI or GND IO = 0 |
1.65 V to VCCB | 2.3 V to 5.5 V | 3 | 3 | 5 | µA | ||||||
| 0 V | 5.5 V | –3 | –3 | –3 | ||||||||||
| 3.6 V | 0 V | 2.2 | 2.2 | 2.2 | ||||||||||
| ICCB | VCCB supply current | VI = VCCI or GND IO = 0 |
1.65 V to VCCB | 2.3 V to 5.5 V | 12 | 12 | 21 | µA | ||||||
| 0 V | 5.5 V | 5 | 5 | 8 | ||||||||||
| 3.6 V | 0 V | –1 | –1 | –1 | ||||||||||
| ICCA + ICCB | Combined supply current | VI = VCCI or GND IO = 0 |
1.65 V to VCCB | 2.3 V to 5.5 V | 14.4 | 14.4 | 25 | µA | ||||||
| Ci | Input Capacitance | OE | 3.3 V | 3.3 V | 2.5 | 3.5 | 3.5 | pF | ||||||
| Cio | A or B port | OE = GND, VO = 1.65V DC +1 MHz -16 dBm sine wave | 3.3 V | 3.3 V | 10 | pF | ||||||||
| A port | 5 | 6 | 6 | |||||||||||
| B port | 6 | 7.5 | 7.5 | |||||||||||