SCES974B February 2025 – March 2026 TXS0204
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCCA | VCCB | Operating free-air temperature (TA) | UNIT | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 25°C | –40°C to 85°C | –40°C to 125°C | ||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| II | Input leakage current | OE: VI = VCC or GND |
1.1V to 3.6V | 1.65V to 5.5V | -2 | 2 | -2 | 2 | -2 | 2 | µA | |||
| IOZ | High-impedance state output current | A or B Port: VI = VCCI or GND VO = VCCO or GND OE = GND |
1.1V to 3.6V | 1.65V to 5.5V | –1 | 1 | –2 | 2 | –3 | 3 | µA | |||
| ICCA | VCCA supply current | VI = VCCI or GND IO = 0 |
1.1V to 3.6V | 1.65V to 5.5V | 2.4 | 3.3 | 6.2 | µA | ||||||
| 3.6V | 0V | 2.2 | 2.2 | 2.2 | ||||||||||
| 0V | 5.5V | –3 | –3 | –3 | ||||||||||
| ICCB | VCCB supply current | VI = VCCI or GND IO = 0 |
1.1V to 3.6V | 1.65V to 5.5V | 12 | 12 | 21 | µA | ||||||
| 3.6V | 0V | -1 | –1 | –1 | ||||||||||
| 0V | 5.5V | 5 | 5 | 8 | ||||||||||
| ICCA + ICCB | Combined supply current | VI = VCCI or GND IO = 0 |
1.1V to 3.6V | 1.65V to 5.5V | 14.4 | 14.4 | 25 | µA | ||||||
| Ci | Control Input Capacitance | VI = 3.3V or GND | 3.3V | 3.3V | 6 | 6 | 6 | pF | ||||||
| Cio | Data I/O Capacitance | OE = GND, VO = 1.65V DC +1MHz -16dBm sine wave | 3.3V | 3.3V | 5 | 6.5 | 12 | 16.5 | 12 | 16.5 | pF | |||