SCES974B February 2025 – March 2026 TXS0204
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCCA | VCCB | Operating free-air temperature (TA) | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| -40°C to 125°C | ||||||||
| MIN | TYP | MAX | ||||||
| TMAX - Maximum Data Rate | 50% Duty Cycle InputOne channel switching | Push-Pull Driving | 1.2V ± 0.1V | 1.8 ± 0.15V | 24 | Mbps | ||
| 2.5V ± 0.2V | 24 | |||||||
| 3.3V ± 0.3V | 24 | |||||||
| 5V ± 0.5V | 24 | |||||||
| 1.5V ± 0.1V | 1.8 ± 0.15V | 24 | ||||||
| 2.5V ± 0.2V | 24 | |||||||
| 3.3V ± 0.3V | 24 | |||||||
| 5V ± 0.5V | 24 | |||||||
| 1.8 ± 0.15V | 1.8 ± 0.15V | 50 | ||||||
| 2.5V ± 0.2V | 50 | |||||||
| 3.3V ± 0.3V | 50 | |||||||
| 5V ± 0.5V | 50 | |||||||
| 2.5V ± 0.2V | 1.8 ± 0.15V | 50 | ||||||
| 2.5V ± 0.2V | 50 | |||||||
| 3.3V ± 0.3V | 50 | |||||||
| 5V ± 0.5V | 50 | |||||||
| 3.3V ± 0.3V | 1.8 ± 0.15V | 50 | ||||||
| 2.5V ± 0.2V | 50 | |||||||
| 3.3V ± 0.3V | 50 | |||||||
| 5V ± 0.5V | 50 | |||||||
| TMAX - Maximum Data Rate | 50% Duty Cycle InputOne channel switching | Open-Drain Driving | 1.2V ± 0.1V | 1.8 ± 0.15V | 1 | Mbps | ||
| 2.5V ± 0.2V | 1 | |||||||
| 3.3V ± 0.3V | 1 | |||||||
| 5V ± 0.5V | 1 | |||||||
| 1.5V ± 0.1V | 1.8 ± 0.15V | 2 | ||||||
| 2.5V ± 0.2V | 2 | |||||||
| 3.3V ± 0.3V | 2 | |||||||
| 5V ± 0.5V | 2 | |||||||
| 1.8 ± 0.15V | 1.8 ± 0.15V | 2 | ||||||
| 2.5V ± 0.2V | 2 | |||||||
| 3.3V ± 0.3V | 2 | |||||||
| 5V ± 0.5V | 2 | |||||||
| 2.5V ± 0.2V | 1.8 ± 0.15V | 2 | ||||||
| 2.5V ± 0.2V | 2 | |||||||
| 3.3V ± 0.3V | 2 | |||||||
| 5V ± 0.5V | 2 | |||||||
| 3.3V ± 0.3V | 1.8 ± 0.15V | 2 | ||||||
| 2.5V ± 0.2V | 2 | |||||||
| 3.3V ± 0.3V | 2 | |||||||
| 5V ± 0.5V | 2 | |||||||
| tw | Pulse Duration, Data Inputs | Push-Pull Driving | 1.2V ± 0.1V to 3.3V ± 0.3V |
1.8V ± 0.15V to 5.5V ± 0.5V |
41 | ns | ||
| Open-Drain Driving | 1.2V ± 0.1V to 3.3V ± 0.3V |
1.8V ± 0.15V to 5.5V ± 0.5V |
500 | |||||
| tsk - Output skew | Skew between any two outputs of the same package switching in the same direction | Push-Pull Driving | 1.2V ± 0.1V to 3.3V ± 0.3V |
1.8V ± 0.15V to 5.5V ± 0.5V |
1 | ns | ||
| Open-Drain Driving | 1.2V ± 0.1V to 3.3V ± 0.3V |
1.8V ± 0.15V to 5.5V ± 0.5V |
1 | |||||