SCHS231E November 1998 – August 2024 CD54AC74 , CD74AC74
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | −55°C to 125°C | −40°C to 85°C | UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| fmax | 110 | 125 | MHz | ||||
| tPLH | CLK | Q or Q | 2.5 | 10 | 2.6 | 9.1 | ns |
| tPHL | 2.5 | 10 | 2.6 | 9.1 | |||
| tPLH | PRE or CLR | Q or Q | 2.6 | 10.5 | 2.7 | 9.5 | ns |
| tPHL | 2.9 | 11.5 | 3 | 10.4 | |||