SCHS304E January 2001 – April 2025 CD54AC02 , CD74AC02
PRODUCTION DATA
CD54AC02 J
Package, 14-Pin CDIP; CD74AC02 N, D or PW
Package; 14-Pin PDIP, SOIC or TSSOP (Top View)
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | CDx4AC02 | ||
| SOIC, PDIP, CDIP, TSSOP, WQFN | |||
| 1A | 2 | I | 1A Input |
| 1B | 3 | I | 1B Input |
| 1Y | 1 | O | 1Y Output |
| 2A | 5 | I | 2A Input |
| 2B | 6 | I | 2B Input |
| 2Y | 4 | O | 2Y Output |
| 3A | 8 | I | 3A Input |
| 3B | 9 | I | 3B Input |
| 3Y | 10 | O | 3Y Output |
| 4A | 11 | I | 4A Input |
| 4B | 12 | I | 4B Input |
| 4Y | 13 | O | 4Y Output |
| GND | 7 | — | Ground Pin |
| NC | — | — | No Connection |
| VCC | 14 | — | Power Pin |
| Thermal Pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply | |