SCHS304E
January 2001 – April 2025
CD54AC02
,
CD74AC02
PRODUCTION DATA
1
1
Features
2
Description
3
Pin Configuration and Functions
4
Specifications
4.1
Absolute Maximum Ratings
4.2
ESD Ratings
4.3
Recommended Operating Conditions
4.4
Thermal Information
4.5
Electrical Characteristics
4.6
Switching Characteristics, VCC = 1.5 V
4.7
Switching Characteristics, VCC = 3.3 V ± 0.3 V
4.8
Switching Characteristics, VCC = 5 V ± 0.5 V
4.9
Operating Characteristics
5
Parameter Measurement Information
6
Detailed Description
6.1
Functional Block Diagram
6.2
Device Functional Modes
7
Application and Implementation
7.1
Power Supply Recommendations
7.2
Layout
7.2.1
Layout Guidelines
7.2.2
Layout Example
8
Device and Documentation Support
8.1
Documentation Support
8.1.1
Related Documentation
8.2
Receiving Notification of Documentation Updates
8.3
Support Resources
8.4
Electrostatic Discharge Caution
8.5
Glossary
9
Revision History
10
Mechanical, Packaging, and Orderable Information
4.7
Switching Characteristics, V
CC
= 3.3 V ± 0.3 V
over recommended operating free-air temperature range, V
CC
= 3.3 V ± 0.3 V, C
L
= 50 pF (unless otherwise noted) (see
Load Circuit and Voltage Waveforms
)
PARAMETER
FROM (INPUT)
TO (OUTPUT)
–40°C TO 85°C
–55°C TO 125°C
UNIT
MIN
MAX
MIN
MAX
t
PLH
A or B
Y
4.1
14.6
4
16.1
ns
t
PHL
4.1
14.6
4
16.1