SCHS321A December 2002 – July 2024 CD54ACT74 , CD74ACT74
PRODUCTION DATA
The ’ACT74 dual positive-edge-triggered devices are D-type flip-flops.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| CDx4ACT74 | D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm |
| N (PDIP, 14) | 19.3mm × 9.4mm | 19.3mm × 6.35mm | |
| J (CDIP, 14) | 19.56mm x 7.9mm | 19.56mm × 6.67mm |
Logic Diagram, Each Flip-flop (Positive
Logic)