SCHS321A December 2002 – July 2024 CD54ACT74 , CD74ACT74
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | -55°C to 125°C | -40°C to 85°C | UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| fmax | 85 | 97 | MHz | ||||
| tPLH | CLK | Q or Q | 2.4 | 9.5 | 2.5 | 8.6 | ns |
| tPHL | 2.4 | 9.5 | 2.5 | 8.6 | |||
| tPLH | PRE or CLR | Q or Q | 2.9 | 11.5 | 3 | 10.5 | ns |
| tPHL | 3.1 | 12.5 | 3.2 | 11.4 | |||