SCHS333B March 2003 – May 2025 CD74AC151
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | -55°C to 125°C | -40°C to 85°C | UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| tPLH | D | Y | 169 | 152 | ns | ||
| tPHL | 169 | 152 | |||||
| tPLH | D | W | 186 | 169 | ns | ||
| tPHL | 186 | 169 | |||||
| tPLH | A, B, or C | Y | 228 | 207 | ns | ||
| tPHL | 228 | 207 | |||||
| tPLH | A, B, or C | W | 245 | 223 | ns | ||
| tPHL | 245 | 223 | |||||
| tPLH | G | Y | 153 | 139 | ns | ||
| tPHL | 153 | 139 | |||||
| tPLH | G | W | 169 | 153 | ns | ||
| tPHL | 169 | 153 | |||||