SCHS334C March 2003 – April 2025 CD54AC153 , CD74AC153
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | −55°C to 125°C | −40°C to 85°C | UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| tPLH | A or B | Y | 7 | 28 | 7.2 | 25.5 | ns |
| tPHL | 7 | 28 | 7.2 | 25.5 | |||
| tPLH | Any C | Y | 4.7 | 18.6 | 4.8 | 16.9 | ns |
| tPHL | 4.7 | 18.6 | 4.8 | 16.9 | |||
| tPLH | G | Y | 4.1 | 16.5 | 4.3 | 15 | ns |
| tPHL | 4.1 | 16.5 | 4.3 | 15 | |||