SCHS334C March   2003  – April 2025 CD54AC153 , CD74AC153

PRODUCTION DATA  

  1.   1
  2. Features
  3. Description
  4. Pin Configuration and Functions
  5. Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 ESD Ratings
    3. 4.3 Recommended Operating Conditions
    4. 4.4 Thermal Information
    5. 4.5 Electrical Characteristics
    6. 4.6 Switching Characteristics, VCC = 1.5 V
    7. 4.7 Switching Characteristics, VCC = 3.3 V ± 0.3 V
    8. 4.8 Switching Characteristics, VCC = 5 V ± 0.5 V
    9. 4.9 Operating Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 6.1 Functional Block Diagram
    2. 6.2 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Power Supply Recommendations
    2. 7.2 Layout
      1. 7.2.1 Layout Guidelines
      2. 7.2.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC TA = 25 °C −55°C to 125°C −40°C to 85°C UNIT
MIN MAX MIN MAX MIN MAX
VOH VI = VIH or VlL IOH = −50 μΑ 1.5 V 1.4 1.4 1.4 V
3 V 2.9 2.9 2.9
4.5 V 4.4 4.4 4.4
IOH = −4 mA 3 V 2.58 2.4 2.48
IOH = −24 mA 4.5 V 3.94 3.7 3.8
IOH = −50 mA (1) 5.5 V 3.85
IOH = −75 mA (1) 5.5 V 3.85
VOL Vl = VIH or VlL IOL = 50 μA 1.5 V 0.1 0.1 0.1 V
3 V 0.1 0.1 0.1
4.5 V 0.1 0.1 0.1
IOL = 12 mA 3 V 0.36 0.5 0.44
IOL = 24 mA 4.5 V 0.36 0.5 0.44
IOL = 50 mA (1) 5.5 V 1.65
IOL = 75 mA (1) 5.5 V 1.65
II VI = VCC or GND 5.5 V ±0.1 ±1 ±1 μA
ICC VI = VCC or GND, IO = 0 5.5 V 8 160 80 μA
Ci 10 10 10 pF
Test one output at a time, not exceeding 1-second duration. Measurement is made by forcing indicated current and measuring voltage to minimize power dissipation. Test verifies a minimum 50-Ω transmission-line drive capability at 85°C and 75-Ω transmission-line drive capability at 125°C.