SCHS344B April 2003 – October 2024 CD54ACT174 , CD74ACT174
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | TA = 25 °C | –55°C to 125°C | –40°C to 85°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | |||||
| VOH | VI = VIH or VIL | IOH = -50 μΑ | 4.5 V | 4.4 | 4.4 | 4.4 | V | |||
| IOH = -24 mA | 4.5 V | 3.94 | 3.7 | 3.8 | ||||||
| IOH = -50 mA (1) | 5.5 V | 3.85 | ||||||||
| IOH = -75 mA (1) | 5.5 V | 3.85 | ||||||||
| VOL | VI = VIH or VIL | IOL = 50 μA | 4.5 V | 0.1 | 0.1 | 0.1 | V | |||
| IOL = 24 mA | 4.5 V | 0.36 | 0.5 | 0.44 | ||||||
| IOL = 50 mA (1) | 5.5 V | 1.65 | ||||||||
| IOL = 75 mA (1) | 5.5 V | 1.65 | ||||||||
| II | VI = VCC or GND | 5.5 V | ±0.1 | ±1 | ±1 | μA | ||||
| ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 8 | 160 | 80 | μA | |||
| ΔICC (2) | VI = VCC - 2.1 V | 4.5 V to 5.5 V | 2.4 | 3 | 2.8 | mA | ||||
| Ci | 10 | 10 | 10 | pF | ||||||
| INPUT | UNIT LOAD |
|---|---|
| Data | 0.5 |
| CLR | 0.5 |
| CLK | 0.83 |