SCLA025B December   2019  – March 2021 SN74LVC1G08

 

  1. 1Trademarks
  2. 2Block Diagram
  3. 3Optimizing Communication with Wireless Interfaces
    1. 3.1 SDIO Voltage Translation
    2. 3.2 UART Voltage Translation
  4. 4Logic and Translation Use Cases
    1. 4.1 Logic Use Cases
      1. 4.1.1 Drive Indicator LEDs
      2. 4.1.2 Power Sequencing: Combine Power Good Signals
      3. 4.1.3 Debounce Switches and Buttons
      4. 4.1.4 Tamper Detection: Latching Alarm Circuit with Reset
    2. 4.2 Voltage Translation Use Cases
      1. 4.2.1 SPI Communication
      2. 4.2.2 SD Card Communication
  5. 5Recommended Logic and Translation Families for HVAC Gateways
    1. 5.1 AUP: Advanced Ultra-Low-Power CMOS Logic and Translation
    2. 5.2 AXC: Advanced eXtremely Low-Voltage CMOS Translation
    3. 5.3 LVC: Low-Voltage CMOS Logic and Translation
  6. 6Revision History

AUP: Advanced Ultra-Low-Power CMOS Logic and Translation

Key Features: SN74AUPxGxxxx

  • Low static- and dynamic-power consumption
  • Wide VCC operating range: 0.8 to 3.6 V
  • Input hysteresis allows for slow input transition rate
  • Best in class for speed-power optimization
  • Ioff spec for partial power down support
  • Packaging Options:
    • DSBGA
    • SC70
    • SM8
    • SON
    • SOT, SOT-23
    • UQFN
    • US8
    • X2SON

Key Features: SN74AUPxTxxxx

  • Low static- and dynamic-power consumption
  • 1.65-V to 3.6-V translation range
  • Best in class for speed-power optimization
  • Ioff spec for partial power down support

Find the right AUP family logic and voltage level translation devices through the online parametric search tool.