SCLA043 April   2021 SN74HC00

 

  1.   Trademarks
  2. 1Block Diagram
  3. 2Logic and Translation Use Cases
  4. 3Voltage Translation for Wireless Interface Modules

Logic and Translation Use Cases

Each use case is linked to a separate short document that provides additional details including a block diagram, design tips, and part recommendations. The nearest block and use-case identifiers are listed to match up exactly to the use cases shown in the provided simplified block diagram.

Table 2-1 Logic Use Cases
Nearest Block Use-Case Identifier Use Case
Non-Isolated DC/DC Power Supply Power Sequencing Combine Power Good Signals
Digital I/O Interface Buffer Driver Drive Transmission Lines With Logic
Output User Interface LED Driver Drive Indicator LEDs
Table 2-2 Translation Use Cases
Nearest Block Use-Case Identifier Use Case
Wireless Interface UART Section 3
SIM SIM SIM Card Translation