SCLA045 July   2021 SN74AUP2G00 , SN74AUP2G02 , SN74HCS00 , SN74HCS00-Q1 , SN74HCS02 , SN74HCS02-Q1

 

  1.   1
  2.   Design Considerations
  3.   Recommended Parts

An error condition or other digital input might only occur for a very short time while the processor is busy with other tasks or asleep for power savings. In order to ensure that an error state is correctly identified, a dedicated latch circuit can be used to catch even very brief pulses while using very little power.

Single Positive Pulse Latch
Single Negative Pulse Latch

See more about similar use cases in the Logic Minute video Design an Alarm / Tamper Circuit with an S-R Latch.