SCLA045 July 2021 SN74AUP2G00 , SN74AUP2G02 , SN74HCS00 , SN74HCS00-Q1 , SN74HCS02 , SN74HCS02-Q1
| Part Number | AEC-Q100 | VCC Range | Features |
|---|---|---|---|
| SN74AUP2G02 | 0.8 V – 3.6 V |
Extremely low power – ICC < 0.9 μA One latch per device (2 × 2-input gates) |
|
| SN74AUP2G00 | |||
| SN74HCS02-Q1 | ✓ | 2 V – 6 V |
Schmitt-trigger input architecture Low power – ICC < 2 μA Up to two latches per device (4 × 2-input gates) |
| SN74HCS02 | |||
| SN74HCS00-Q1 | ✓ | ||
| SN74HCS00 |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.