SCLS068H November 1988 – February 2025 SN74HCT273
PRODUCTION DATA
These devices are positive-edge-triggered D-type flip-flops with a common enable input. The ’HCT273 devices are similar to the ’HCT377 devices, but feature a common clear enable (CLR) input instead of a latched clock.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SNx4HCT273 | DB (SSOP, 20) | 7.2mm × 7.8mm | 7.2mm × 5.3mm |
| DW (SOIC, 20) | 12.80mm × 10.3mm | 12.8mm × 7.5mm | |
| N (PDIP, 20) | 24.33mm x 9.4mm | 24.33mm × 6.35mm | |
| NS (SOP, 20) | 12.6mm × 7.8mm | 12.6mm × 5.3mm | |
| PW (TSSOP, 20) | 6.5mm × 6.4mm | 6.5mm × 4.4mm |
Logic Diagram, (positive logic)
Logic Diagram, Each Flip Flop (positive logic)