10 Revision History
Changes from Revision G (July 2022) to Revision H (February 2025)
- Added package size to Device Information
tableGo
- Added Pin Function table to Pin Configuration and Functions
sectionGo
- Updated operating free-air temperature in Recommended Operating
Conditions tableGo
Changes from Revision F (February 2022) to Revision G (July 2022)
- Junction-to-ambient thermal resistance values increased. DW was 58 is now 109.1, DB
was 70 is now 122.7, N was 69 is now 84.6, NS was
60 is now 113.4, PW was 83 is now
131.8Go