SCLS068H November 1988 – February 2025 SN74HCT273
PRODUCTION DATA
| SN54HCT273(2) | SN74HCT273 | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | NOM | MAX | MIN | NOM | MAX | ||||
| VCC | Supply voltage | 4.5 | 5 | 5.5 | 4.5 | 5 | 5.5 | V | |
| VIH | High-level input voltage | VCC = 4.5 V to 5.5 V | 2 | 2 | V | ||||
| VIL | Low-level input voltage | VCC = 4.5 V to 5.5 V | 0.8 | 0.8 | V | ||||
| VI | Input voltage | 0 | VCC | 0 | VCC | V | |||
| VO | Output voltage | 0 | VCC | 0 | VCC | V | |||
| Δt/Δv | Input transition rise or fall rate | 500 | 500 | ns/V | |||||
| TA | Operating free-air temperature | –40 | 125 | –40 | 85 | °C | |||