SCLS085L December 1982 – February 2025 SN54HC14 , SN54HC14-SP , SN74HC14
PRODUCTION DATA
| PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 25°C | –40°C to 85°C | ||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| tpd | Propagation delay | A | Y | 2 V | 55 | 125 | 155 | ns | |||
| 4.5 V | 12 | 25 | 31 | ||||||||
| 6 V | 11 | 21 | 26 | ||||||||
| tt | Transition-time | Y | 2 V | 38 | 75 | 95 | ns | ||||
| 4.5 V | 8 | 15 | 19 | ||||||||
| 6 V | 6 | 13 | 16 | ||||||||