SCLS099I December 1982 – September 2024 SN54HC112 , SN74HC112
PRODUCTION DATA
Phase relationships between waveforms were chosen arbitrarily. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt < 6ns.
For clock inputs, fmax is measured when the input duty cycle is 50%.
The outputs are measured one at a time with one input transition per measurement.

Figure 6-2 Voltage Waveforms,
Standard CMOS Inputs Pulse Duration
Figure 6-3 Voltage Waveforms,
Standard CMOS Inputs Setup and Hold Times