SCLS130H December 1982 – February 2025 SN54HC244 , SN54HC244-SP , SN74HC244
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| tpd | From A (input) to Y (output) | VCC = 2 V | SN54HC244 | 245 | ns | ||||
| SN74HC244 | 245 | ||||||||
| VCC = 4.5 V | SN54HC244 | 49 | |||||||
| SN74HC244 | 49 | ||||||||
| VCC = 6 V | SN54HC244 | 42 | |||||||
| SN74HC244 | 42 | ||||||||
| ten | From OE (input) to Y (output) | VCC = 2 V | SN54HC244 | 300 | ns | ||||
| SN74HC244 | 300 | ||||||||
| VCC = 4.5 V | SN54HC244 | 60 | |||||||
| SN74HC244 | 60 | ||||||||
| VCC = 6 V | SN54HC244 | 51 | |||||||
| SN74HC244 | 51 | ||||||||
| tt | To Y (output) | VCC = 2 V | SN54HC244 | 315 | ns | ||||
| SN74HC244 | 315 | ||||||||
| VCC = 4.5 V | SN54HC244 | 63 | |||||||
| SN74HC244 | 63 | ||||||||
| VCC = 6 V | SN54HC244 | 53 | |||||||
| SN74HC244 | 53 | ||||||||