SCLS130H December 1982 – February 2025 SN54HC244 , SN54HC244-SP , SN74HC244
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage | 2 | 5 | 6 | V | |
| VIH | High-level input voltage | VCC = 2 V | 1.5 | V | ||
| VCC = 4.5 V | 3.15 | |||||
| VCC = 6 V | 4.2 | |||||
| VIL | Low-level input voltage | VCC = 2 V | 0.5 | V | ||
| VCC = 4.5 V | 1.35 | |||||
| VCC = 6 V | 1.8 | |||||
| VI | Input voltage | 0 | VCC | V | ||
| VO | Output voltage | 0 | VCC | V | ||
| Δt/Δv | Input transition rise and fall time | VCC = 2 V | 1000 | ns/V | ||
| VCC = 4.5 V | 500 | |||||
| VCC = 6 V | 400 | |||||
| Cpd | Power dissipation capacitance per buffer or driver (no load) | 35 | pF | |||
| TA | Operating free-air temperature | SN54HC244 | –55 | 125 | °C | |
| SN74HC244 | –40 | 85 | ||||