SCLS226N October 1995 – June 2025 SN54AHC244 , SN54AHC244-SP , SN74AHC244
PRODUCTION DATA
Figure 4-1 SN54AHC244 J or W Package,
20-Pin CDIP or CFP (Top View)
Figure 4-3 SN74AHC244 DB, DGV, DW, N,
NS, PW or
DGS Package, 20-Pin SSOP, TVSOP, SOIC, PDIP, SOP, TSSOP or VSSOP
(Top View)
Figure 4-4
SN74AHC244 RKS Package; 20-Pin VQFN (Top View)| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | 1 OE | I | Output Enable 1 |
| 2 | 1A1 | I | 1A1 Input |
| 3 | 2Y4 | O | 2Y4 Output |
| 4 | 1A2 | I | 1A2 Input |
| 5 | 2Y3 | O | 2Y3 Output |
| 6 | 1A3 | I | 1A3 Input |
| 7 | 2Y2 | O | 2Y2 Output |
| 8 | 1A4 | I | 1A4 Input |
| 9 | 2Y1 | O | 2Y1 Output |
| 10 | GND | — | Ground pin |
| 11 | 2A1 | I | 2A1 Input |
| 12 | 1Y4 | O | 1Y4 Output |
| 13 | 2A2 | I | 2A2 Input |
| 14 | 1Y3 | O | 1Y3 Output |
| 15 | 2A3 | I | 2A3 Input |
| 16 | 1Y2 | O | 1Y2 Output |
| 17 | 2A4 | I | 2A4 Input |
| 18 | 1Y1 | O | 1Y1 Output |
| 19 | 2 OE | I | Output Enable 2 |
| 20 | VCC | — | Power Pin |
| Thermal pad(2) | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply | ||