SCLS319T March 1996 – July 2025 SN74AHCT1G04
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | OUTPUT CAPACITANCE | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|---|
| TYP | MAX | MIN | MAX | MIN | MAX | |||||
| tPLH | A or B | Y | CL = 15pF | 4.7 | 1 | 7.5 | 1 | 8 | ns | |
| tPHL | 4.7 | 1 | 7.5 | 1 | 8 | |||||
| tPLH | A or B | Y | CL = 50pF | 5.5 | 1 | 8.5 | 1 | 9 | ns | |
| tPHL | 5.5 | 1 | 8.5 | 1 | 9 | |||||